19" profile rails for DK PS, CS New Basic housings

Article no.: DK 7694000

For installing 19" components in network and server racks and in CS New Basic outdoor housings

Article no.:
DK 7694000
Product description
For installing 19" components in DK PS network and server racks and in CS New Basic outdoor housings. The profile rails are depth-adjustable in the 25 mm hole pattern. An installation bracket is required to mount the profile rails.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Mounting accessories
Height units
42 U
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
( Installation depth for components: 19 ˝
Installation width for components: 19" )
Suitable for
Enclosure type: DK PS
Height: = 2,000 mm
( Enclosure type: DK PS
Height: = 78.7 ˝ )
Packaging unit
2 pc(s).
Net weight
4.2 kg
Customs tariff number
73269098
EAN
4028177133464
ETIM 9
EC002620
ECLASS 8.0
27189261
Documentation
Quick guide