Profile rails, 482.6 mm (19") for TS, CS Toptec

Article no.: DK 7827140

Profile rails in right-angled version. Profile rails are alternately available as L-shaped profile rails.

Article no.:
DK 7827140
Version
Cranked
Benefits
Integral U markings in the front facilitate systematic assembly within the 19" level.
Technical specifications
Integral 482.6 mm (19") punchings (EIA standard)
Side round and square punchings
Clear chromated for conductive connection of 19" fixtures
Material
Carbon steel, 2 mm
Supply includes
Assembly components
Dimensions
Width: 482.6 mm
( Width: 19 ˝ )
Height units
29 U
Note
The profile rails can also be used to accommodate 21", 23" and 24" attachment dimensions.
Please select the slide rails according to the respective 19" plane spacing.
For a combination with the L-shaped profile rails, the use of the mounting adapter for L-shaped profile rails is required.
Suitable for
Enclosure type: TS 8
CS Toptec
Height: 1,400 mm
( Enclosure type: TS 8
CS Toptec
Height: 55.1 ˝ )
Packaging unit
2 pc(s).
Net weight
4.17 kg
Gross weight
4.34 kg
Customs tariff number
73269098
EAN
4028177234871
ETIM 9
EC002620
ECLASS 8.0
27189261
Data sheets
Technical Data sheet
Technical details