Adapter piece, 482.6 mm (19") for TS, VX SE

Article no.: SZ 8613010

1 U part for adaptor profiles, for the installation of individual subracks and other equipment.

Article no.:
SZ 8613010
Product description
“1 U” part for adapter profiles. For the installation of individual subracks and other equipment.
Supply includes
Assembly components
Height units
1 U
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
( Installation depth for components: 19 ˝
Installation width for components: 19" )
Note
The 482.6 mm (19") measurement applies when mounting on the frame of 600 mm wide enclosures
Adapter set (DK 7246.100) for 800 mm wide enclosures
Suitable for
Enclosure type: TS
VX SE
Width: = 600 mm
( Enclosure type: TS
VX SE
Width: = 23.6 ˝ )
Packaging unit
4 pc(s).
Net weight
0.204 kg
Gross weight
0.25 kg
Customs tariff number
76169990
EAN
4028177212183
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS Adaptor pieces, 482.6 mm (19?), for TS, SE