Infill panels, 482.6 mm (19"), horizontal for adapter sections

Article no.: TS 8613030

To infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.

Article no.:
TS 8613030
Product description
Infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.
Material
Extruded aluminum section
Supply includes
Assembly components
Suitable for
Enclosure type: TS
Height: = 1,800 mm
= 2,200 mm
( Enclosure type: TS
Height: = 70.9 ˝
= 86.6 ˝ )
Packaging unit
2 pc(s).
Net weight
0.5 kg
Gross weight
0.571 kg
Customs tariff number
83024200
EAN
4028177213142
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
TS Infill panels, 482.6 mm (19"), horizontal for Adapter-Profile, for H: 1800/2200 mm