- Article no.:
- DK 5501225
- Product description
- Prevents distortion of profile rails in case of unevenly distributed loads. It is fastened directly between the profile rail and mounting profile on the outer mounting level of the TS frame structure.
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 9005
- Supply includes
- Assembly components
- Suitable for
- Enclosure type: TS IT
Width: 600 mm( Enclosure type: TS IT
Width: 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.183 kg
- Customs tariff number
- 73182900
- EAN
- 4028177706729
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Mounting angles additional fastening attachment, For TS IT, For W: 600 mm, RAL 9005