- Article no.:
- TS 3659.180
- Version
- For distance between levels of 468.6-687.4 mm
- Product description
- Ensure optimum accessibility to the server, even when built-in. For servers with a max. width of 426 mm.
- Material
- Carbon steel
- Supply includes
- Telescopic slide with mounting kit
Mounting accessories
- Pull-out depth
- 511.2 mm( 20.1 ˝ )
- Suitable for
- Enclosure type: TS: 600 mm
Enclosure type: TS IT
Enclosure type: VX IT( Enclosure type: TS: 23.6 ˝
Enclosure type: TS IT
Enclosure type: VX IT )
- Load capacity
- 30 kg
- Note
- Only in conjunction with L-shaped profile rails
- Packaging unit
- 2 pc(s).
- Net weight
- 2.424 kg
- Gross weight
- 2.624 kg
- Customs tariff number
- 73269098
- EAN
- 4028177222908
- ETIM 9
- EC002520
- ETIM 8
- EC002520
- ECLASS 8.0
- 27189261
- Product description
-
TS server telescopic slides, for D: 600 mm, extension piece: 511.2 mm, for TS, TS IT, VX IT