Blanking plates, 19"

Article no.: EL 1933200

Aluminum blanking plates in various height units. To neatly cover unoccupied locations within the mounting level.

Article no.:
EL 1933200
Product description
For installation in electronic enclosures or housings.
Benefits
To neatly cover free locations within the mounting level
Material
Aluminum, 3 mm
Surface finish
Natural anodized
Height units
3 U
Packaging unit
3 pc(s).
Net weight
1.62 kg
Gross weight
1.718 kg
Customs tariff number
76169990
EAN
4028177012721
ETIM 9
EC000456
ETIM 8
EC000456
ECLASS 8.0
27189217
Product description
EL Blanking plate, 482.6 mm (19"), 3 U