Accessories

Component Shelves

Rack facilities and storage spaces are possible on the enclosure frame or the 19” rack. Telescopic slides and handles complete the range of component shelves that can be installed in IT racks, server enclosures, wall-mounted distributors and industrial enclosures, in some cases without tools.

Component Shelves

Component Shelf for Frame Attachment

For installation in cabinets without 482.6 mm (19") mounting.

Component Shelves

Component Shelf 2 U, Static Installation

Component shelves 2 U, fixed, for attachment to 19" system punchings. Load capacity: 25 kg.

Component Shelves

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Mounted between two 19" mounting levels.

Component Shelves

Component Shelf, Static Installation for VX IT, TS IT, TE, TX CableNet

For static installation between two 19" mounting levels.

Component Shelves

Component Shelf, Pull-Out, 2 U for a 482.6 mm (19") mounting level

This complete kit contains the pre-configured variant that includes telescopic slides, recessed grip, flange and locking pins.

Component Shelves

Component Shelf, 19" Configuration Enclosure with L-profile rails front and rear

Provides more location points, making the distance between the 19" levels variable, can be upgraded to enable full withdrawal with telescopic rails, load capacity: 50 kg.