- Article no.:
- IW 6902980
- Applications
- On the vertical TS, VX SE enclosure section
- Material
- Carbon steel
- Color
- RAL 7015
- Supply includes
- 2 telescopic slides.
- Load capacity
- 30 kg surface load, static
- Note
- For enclosures without a mounting plate
- Support area
- Width: 465 mm
Depth: 745 mm( Width: 18.3 ˝
Depth: 29.3 ˝ )
- Suitable for
- Enclosure type: TS
PC
IW
VX SE
Width: = 600 mm
Depth: = 800 mm( Enclosure type: TS
PC
IW
VX SE
Width: = 23.6 ˝
Depth: = 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 8.393 kg
- Gross weight
- 8.835 kg
- PCF/VE (cradle-to-gate)
- 34.7 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177289871
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
IW Component shelf, pull-out, for TS, PC, IW, for enclosure depth 800 mm