- Article no.:
- TS 8612020
- Version
- For the inner mounting level
- Product description
- For universal skeleton structures or partial assembly. Simply locate onto the punchings and secure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Length
- 1,190 mm( 46.9 ˝ )
- Installation options
- On the vertical TS, VX SE enclosure profile: on the inner mounting level, all-round, height-offset
- On the horizontal VX SE enclosure section top, in depth
- In TP via rails for interior installation: in width, for inner mounting level
- As installation kit for device bases in TS, VX SE, simply hook in and secure
- Mounting tip
- The rail for interior installation is required when installing in TP
- Suitable for
- Enclosure type: VX SE
TP
PC
IW
Width/depth: 1,200 mm( Enclosure type: VX SE
TP
PC
IW
Width/depth: 47.2 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 5.2 kg
- Gross weight
- 5.3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212060
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 17 x 73 mm, for inner mounting level: for W/D: 1200 mm, L: 1190 mm