- Article no.:
- TS 8612080
- Version
- For the inner mounting level and for mounting on doors
- Product description
- For universal skeleton structures or partial assembly. Simply locate onto the punchings and secure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Length
- 790 mm( 31.1 ˝ )
- Suitable for door width
- 900 mm( 35.4 ˝ )
- Installation options
- On the vertical TS, VX SE enclosure profile: on the inner mounting level, all-round, height-offset
- For SE, may additionally be mounted on the top horizontal section in the depth
- In the tubular door frame for TS, SE and PC
- In TP via rails for interior installation: in width, for inner mounting level
- As installation kit for device bases in TS, VX SE, simply hook in and secure
- Mounting tip
- The rail for interior installation is required when installing in TP
- Suitable for
- Enclosure type: VX SE
TP
PC
IW
TX CableNet
Width/depth: 800 mm( Enclosure type: VX SE
TP
PC
IW
TX CableNet
Width/depth: 31.5 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 3.384 kg
- Gross weight
- 3.54 kg
- PCF/VE (cradle-to-gate)
- 13.7 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177212107
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS punched section with mounting flange, 17 x 73 mm, for inner mounting level: for W/D: 800 mm, for door width: 900 mm, L: 790 mm