- Article number:
- SZ 2388.650
- Version
- C rail to accommodate cable clamps
T-head slots in 40 mm hole pattern for cable attachment using cable ties
- Product description
- Combined rails for strain relief and EMC contacting of inserted cables.
- Benefits
- Additional contacting on the left or right of the rail via existing holes (9 mm diameter)
- Prepared for tool-free assembly of EMC shielding bracket
- Material
- Extruded aluminum section
- Surface finish
- Chrome-free passivated
- Supply includes
- 1 rail
2 retaining brackets
Assembly components
- Length
- 553 mm( 21.8 ˝ )
- Installation options
- On the horizontal/vertical enclosure section
- on a mounting plate, may also be fitted without a retaining bracket
- Suitable for
- Enclosure type: VX
TS
Width: = 600 mm( Enclosure type: VX
TS
Width: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.58 kg
- Customs tariff number
- 76042990
- EAN
- 4028177698918
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Rail, for EMC rail and stain relief, for W: 600 mm