- Article number:
- PS 2413.375
- Product description
- Made of corrosion-resistant steel strip, 75 mm² cross section, for cable shield contact.
- Supply includes
- Assembly components
- Length
- 375 mm( 14.8 ˝ )
- Number of connections
- 10
- Packaging unit
- 1 pc(s).
- Net weight
- 0.31 kg
- Gross weight
- 0.313 kg
- Customs tariff number
- 73269098
- EAN
- 4028177022614
- ETIM 9
- EC000329
- ETIM 8
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- PS EMC shield bus, L: 375 mm
- Documentation
- Info sheet