- Article no.:
- TS 8106750
- Benefits
- Automatic potential equalization via assembly components
- High EMC protection provided by a special EMC seal
- Easy positioning with the location aid
- Grounding bolt with contact surface
- Product changes
- The benefits are improved formability, optimized corrosion behavior, and uniform appearance.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- with zinc-magnesium coating
Powder-coated on the outside
- Color
- RAL 7035
- Supply includes
- Assembly components
- Protection category IP to EN 60 529
- IP 54
- Base material
- Carbon steel
- Suitable for
- Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 600 mm( Enclosure type: TS 8
Height: = 78.7 ˝
Depth: = 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 28 kg
- Gross weight
- 29.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177475755
- ECLASS 8.0
- 27189264
- Product description
-
TS EMC side panel, for TS, for WD: 2000x600 mm, Sheet steel