Ground Straps

Article no.: SZ 2566000

To configure a reliable grounding connection with perfect contact: with ring terminals in M6 and M8 to match the grounding screws, length-optimized and ready to install.

Article no.:
SZ 2566000
Product description
To configure a reliable grounding connection with perfect contact.
Benefits
with ring terminals in M6 and M8 to match the grounding screws
Length-optimized and ready to install
Cross-section
25 mm²
Connection
M8 – M8
Installation options
Connection options for AX: Door/cover M8, enclosure M8, mounting plate M8
VX connection options: Door/cover M8, enclosure M8, mounting plate M8, side panel M8, gland plate M8
Note
Please refer to the installation instructions or equipment grounding conductor brochure of the respective enclosure or housing system.
Dimensions
Length: 170 mm
( Length: 6.69 ˝ )
Packaging unit
5 pc(s).
Net weight
0.23 kg
Gross weight
0.273 kg
Customs tariff number
85444290
EAN
4028177027916
ETIM 9
EC000839
ETIM 8
EC000839
ECLASS 8.0
27062302
Product description
SZ Earth strap, connection: M8-M8, for diameter 25 mm², L: 170 mm