- Article no.:
- SZ 2570000
- Product description
- To fasten ground straps and grounding braids.
- Installation options
- On the horizontal and vertical VX enclosure section
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section top, in depth
- On 23 x 64 mm system chassis
- On mounting chassis 23 x 64 mm
- On PS rail systems
- Base Plates
- Note
- Captive nuts or speed nuts are required when mounting on a horizontal TS, SE enclosure profile
- Dimensions
- Thread: M6
- Packaging unit
- 10 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.13 kg
- Customs tariff number
- 73182900
- EAN
- 4028177027992
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- SZ Assembly parts for system punchings, size: M6