- Article number:
- TE 7000.675
- Product description
- For system-compatible grounding of all enclosure parts on the enclosure frame. Ground conductors are pre-assembled ready for connection with connectors and cut to the correct length.
- Supply includes
- 4 ground straps, 300 mm
4 ground straps, 350 mm
Assembly components
- Note
- If a qualified electrician carried out a risk assessment of the final application and no enhanced risk potential was determined, no measures are required to implement a protective grounding
- Packaging unit
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.205 kg
- Customs tariff number
- 73269098
- EAN
- 4028177437357
- ETIM 9
- EC001503
- ECLASS 8.0
- 27149219
- Product description
-
TE Complete earthing kit, For TE, Ø 4 mm², Imax. 40 A