Grounding Kit for KL

Article no.: KL 2570100

Includes all the screws, nuts, contact washers and grounding strap needed to ground the cover, length 250 mm, 4 mm² cross-section.

Article no.:
KL 2570100
Product description
Includes all the screws, nuts, contact washers and grounding strap needed to ground the cover.
Cross-section
4 mm²
Dimensions
Length: 250 mm
( Length: 9.84 ˝ )
Packaging unit
5 pc(s).
Net weight
0.12 kg
Gross weight
0.158 kg
Customs tariff number
85444290
EAN
4028177555105
ETIM 9
EC001503
ETIM 8
EC001503
ECLASS 8.0
27149219
Product description
KL Earthing kit, for KL junction box
Documentation
Info sheet