- Article number:
- SV 9661.050
- Product description
- To join flat busbars from enclosure to enclosure in combination with PE/PEN combination angle.
- Material
- E-Cu
- Suitable for busbars
- Busbar E-Cu with integral punchings
- Dimensions
- Length: 88 mm( Length: 3.46 ˝ )
- Suitable for busbars
- Width: 40
Height: 10 mm( Width: 1.57
Height: 0.39 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.823 kg
- Copper weight (kg per piece)
- 0.28
- Customs tariff number
- 74198090
- EAN
- 4028177494695
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
-
SV Baying bracket E-Cu, L: 88 mm, for E-Cu 40x10 mm