- Article number:
- SV 9686.524
- Product description
- With integral holes.
- Material
- E-Cu
- Ø hole
- 11.5 mm( 0.45 ˝ )
- Dimensions
- Length: 300 mm( Length: 11.8 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Cross-section
- 30 mm x 5 mm( 1.18 ˝ x 0.2 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.78 kg
- Gross weight
- 0.796 kg
- Copper weight (kg per piece)
- 0.4
- Customs tariff number
- 74071000
- EAN
- 4028177934931
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN busbar E-Cu, WH: 30x5 mm, L: 300 mm
PE/PEN busbar E-Cu for VX
Article number: SV 9686.524
To DIN EN 13 601. With integrated holes.