- Article no.:
- TS 8801000
- Product description
- Mounted on the vertical profile. Simply insert the protective bar.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Packaging unit
- 2 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.368 kg
- PCF/VE (cradle-to-gate)
- 1.7 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177516977
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Holder for protective bar