Partial Doors for TS

Article no.: TS 8801590

Door may be optionally hinged on the right or left.

Article no.:
TS 8801590
Version
with 3 mm single-pane safety glass
Product description
Suitable for TS enclosures instead of a door or rear panel. The partial doors can be combined as required. A front trim panel is required at the top and bottom. Door may be optionally hinged on the right or left. In doors without a viewing window (height 600 – 1000 mm), installation of the monitor frame SZ 2305.000 is possible. Standard double-bit lock insert may be exchanged for lock inserts, type F, and for comfort handle in systems 600 mm or more high.
Material
Carbon steel, 2 mm
Color
RAL 7035
Supply includes
Cross member
Hinges
Lock components
Assembly components
Dimensions
Width: 600 mm
Height: 800 mm
( Width: 23.6 ˝
Height: 31.5 ˝ )
Protection category IP to IEC 60 529
IP 54 for a completed enclosure
Packaging unit
1 pc(s).
Net weight
7.685 kg
Gross weight
8.089 kg
Customs tariff number
94039910
EAN
4028177253223
ETIM 9
EC000747
ECLASS 8.0
27182204
Documentation
Instructions