- Article no.:
- SV 9671208
- Product description
- For retro-fitting to partial doors. The perforated mounting strips have a 25 mm hole pattern and can be used for individual mountings on the rear of the door, e.g., cable ducts, conduit holders etc. Hole diameter of the perforated mounting strip: 4.5 mm
- Material
- Carbon steel, 1 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Length
- 698 mm( 27.5 ˝ )
- Dimensions
- Length: 698 mm( Length: 27.5 ˝ )
- Suitable for
- Width: = 800 mm( Width: = 31.5 ˝ )
- OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
- 150 ‐ 800 mm( 5.91 ‐ 31.5 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 2.01 kg
- Customs tariff number
- 39269097
- EAN
- 4028177619630
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400501
- Product description
- SV Perforated mounting strip, L: 698 mm, for partial door WH: 800x150-800 mm