- Article no.:
- SV 9672314
- Product description
- To finish off the modular front design at the top when using partial doors. The front trim panels may be removed from the outside by unscrewing. The cross member required for mounting is included with the supply of the mounted partial doors.
- Material
- Carbon steel, 2 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Height front panel top
- 100 mm( 3.94 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 0.98 kg
- Customs tariff number
- 83024200
- EAN
- 4028177697331
- ETIM 9
- EC002525
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel, for TS, top, WH: 400x100 mm, protection category IP 54