- Article no.:
- SV 9674550
- Product description
- Inner front cover of the main busbar system with option for mounting a wiring duct (W x D) 40 x 20 mm. Suitable for use in RiPower switchgear with 300 mm-high front trim panels. The horizontal cable routing is carried out behind the front trim panels.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Note
- For vertical cable routing, mounting brackets for compartment dividers and circuit-breaker support rails enable the installation of a wiring channel, thanks to pre-punched cut-outs.
- Suitable for
- Width: = 400 mm
= 600 mm( Width: = 15.7 ˝
= 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.279 kg
- Customs tariff number
- 73269098
- EAN
- 4028177697300
- ETIM 9
- EC002617
- ECLASS 8.0
- 27142423
- Product description
-
SV Wiring trim panel, for TS, SE (W: 400/600 mm)