- Article no.:
- SV 9672344
- Product description
- To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
- Material
- Carbon steel, 2 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Cross member
Assembly components
- Height front panel bottom
- 300 mm( 11.8 ˝ )
- Suitable for
- Width: = 400 mm( Width: = 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.797 kg
- Gross weight
- 2.997 kg
- Customs tariff number
- 83024200
- EAN
- 4028177697522
- ETIM 9
- EC002525
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel, for TS, bottom, WH: 400x300 mm, protection category IP 54