- Article no.:
 
- FT 2731000
 
- Product description
 
- Can be used as a replacement for door on AE series or can be mounted on any enclosure with sufficient surface area 
 
- Material
 
- Frame: Aluminum, natural anodized.
Glass panel: Acrylic  
- Supply includes
 
- Plastic handle with lock insert # 3524 E 
 
- Protection category IP to EN 60 529
 
- IP 54 
 
- Suitable for
 
- Enclosure type: AE
Width: = 600 mm
Height: = 600 mm( Enclosure type: AE
Width: = 23.6 ˝
Height: = 23.6 ˝ )  
- Dimensions
 
- Width: 597 mm
Height: 597 mm
Depth: 34 mm( Width: 23.5 ˝
Height: 23.5 ˝
Depth: 1.34 ˝ )  
- Visible area
 
- Viewing window width: 537 mm
Viewing window height: 537 mm( Viewing window width: 21.1 ˝
Viewing window height: 21.1 ˝ )  
- Build depth for components (max.)
 
- 30 mm( 1.18 ˝ ) 
 
- Packaging unit
 
- 1 pc(s). 
 
- Net weight
 
- 3.236 kg
 
- Gross weight
 
- 3.436 kg
 
- Customs tariff number
 
- 76101000 
 
- EAN
 
- 4028177031753 
 
- ETIM 9
 
- EC000747 
 
- ETIM 8
 
- EC000747 
 
- ECLASS 8.0
 
- 27182204 
 
- Product description
 
- 
FT Viewing window, WHD: 597x597x34 mm, for WH: 600x600, aluminum