- Article no.:
- FT 2791.000
- Product description
- null
- Material
- Frame: Aluminum, natural anodized.
Glass panel: Smoked acrylic
- Supply includes
- Incl. lock insert # 3524 E
- Suitable for Model No.
- 2741.010
- 2741.000
- Suitable for
- Enclosure type: Operating panel
AX
AE
Width: = 377 mm
Height: = 297 mm( Enclosure type: Operating panel
AX
AE
Width: = 14.8 ˝
Height: = 11.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.88 kg
- Customs tariff number
- 76101000
- EAN
- 4028177032392
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182204
- Product description
-
FT viewing window, for control panel 2741.010, 2741.000, aluminum