- Article number:
- WK 8018.448
- Model no.:
- WK09054
- Material
- Frame: Stainless steel 1.4301 (AISI 304)
Viewing window: Polycarbonate
- Surface finish
- Brushed
- Supply includes
- Oil resistant gasket
Fasteners
- Visible area
- Viewing window width: 140 mm
Viewing window height: 229 mm( Viewing window width: 5.51 ˝
Viewing window height: 9.02 ˝ )
- Viewing window height
- 229 mm( 9.02 ˝ )
- Dimensions
- Width: 203 mm
Height: 292 mm( Width: 7.99 ˝
Height: 11.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 5 lb
- Gross weight
- 5.071 lb
- Customs tariff number
- 7326908688
- UPC-Code
- 83470