- Article no.:
- SZ 2469100
- Supply includes
- with 2 keys
- Length
- 40 mm( 1.57 ˝ )
- Installation in handle system
- Comfort handle VX for semi-cylinder
- Comfort handle TS for semi-cylinder
- Comfort Handle AX
- Mini-Comfort Handle AX
- Mini-comfort handle for EL 3-piece for semi-cylinder
- Mini-comfort handle AE for semi-cylinder
- Ergoform-S handle Standard
- Note
- Pre-configured exclusively for the corresponding Rittal handle systems
- Lock
- Lock Insert: Push-button and security lock insert
Lock no. 12321, no other lock is possible.
- Packaging unit
- 1 pc(s).
- Net weight
- 0.055 kg
- Gross weight
- 0.056 kg
- Customs tariff number
- 83016000
- EAN
- 4028177972339
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
SZ profile half cylinder for handle systems, push-button and lock insert, lock no. 12321