- Article no.:
- TS 8611210
- Product description
- The latch prevents locking bars from moving when the door is open.
- Installation options
- Suitable for all locking bars on TS doors and glazed doors, with standard lock or comfort handle
- For mounting on the bolt of the bar guide
- Note
- CNOMO is a specification by the French automobile industry. For safety reasons, it must not be possible to lock the handle whilst the door is open.
- Suitable for
- Enclosure type: TS
- Packaging unit
- 10 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.082 kg
- Customs tariff number
- 83015000
- EAN
- 4028177213135
- ECLASS 8.0
- 27409217
- Product description
-
TS Locking bar latch to CNOMO