- Article no.:
- SZ 2304100
- Material
- Stainless steel 1.4404 (AISI 316L)
- Supply includes
- Supplied without key
- Note on Model No.:
- Cam lock 100% stainless steel 1.4404 (AISI 316L)
- Lock
- Lock Insert: Double-bit insert
- Suitable for enclosure type
- AX stainless steel
- Packaging unit
- 1 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.153 kg
- Customs tariff number
- 83016000
- EAN
- 4028177939042
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, for AX, stainless steel 1.4404, with double-bit insert