- Article no.:
- SZ 2520000
- Material
- Die-cast zinc
- Surface finish
- Nickel-plated
- Supply includes
- Supplied without key
- Note on Model No.:
- Can be replaced by lock inserts, type C
- Lock
- Lock Insert: Double-bit insert
- Suitable for enclosure type
- AE stainless steel with cam
- Basic AE with cam, stainless steel
- Packaging unit
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.079 kg
- Customs tariff number
- 83016000
- EAN
- 4028177026032
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Cam lock, die-cast, nickel-plated, with double bit insert