- Article no.:
- SZ 1492.000
- Version
- E
- Material
- Plastic
- Lock
- Lock Insert: 3 mm double-bit
- Suitable for enclosure type
- KS with cam
- KS with 3-point lock
- Packaging unit
- 1 pc(s).
- Net weight
- 0.003 kg
- Gross weight
- 0.004 kg
- Customs tariff number
- 83016000
- EAN
- 4028177007611
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- KS Lock insert, version E, plastic, 3 mm double-bit