- Article number:
- SZ 2483.000
- Version
- C
- Material
- Die-cast zinc
- Length
- 41 mm( 1.61 ˝ )
- Lock
- Lock Insert: 3 mm double-bit
- Suitable for enclosure type
- AE with cam, stainless steel
- Basic AE with cam, stainless steel
- One-piece console, console cover, stainless steel
- Packaging unit
- 1 pc(s).
- Net weight
- 0.008 kg
- Gross weight
- 0.03 kg
- Customs tariff number
- 83015000
- EAN
- 4028177024731
- ETIM 9
- EC000743
- ETIM 8
- EC000743
- ECLASS 8.0
- 27409218
- Product description
-
SZ Lock insert, version C, Die-cast zinc, 3 mm double-bit, L: 41 mm