- Article no.:
 
- TS 8611020
 
- Version
 
- For lock inserts 
 
- Product description
 
- As the handle does not take up any of the swivel range due to the folding technology, the door surface can be used for equipment in the optimal manner. 
 
- Material
 
- Die-cast zinc 
 
- Surface finish
 
- Powder-coated 
 
- Color
 
- RAL 7035 
 
- Mounting tip
 
- The handle adapter is required when fitting to TS, VX SE glazed door, PC lower door, IW designer door 
 
- Lock
 
- Lock version: Prepared for F version lock inserts as well as safety and push-button lock inserts with a length of up to 26.5 mm 
 
- Suitable for enclosure type
 
- TS 
 
- TS IT 
 
- VX SE 
 
- PC enclosure door 
 
- IW 
 
- TS 8 stainless steel 
 
- SE stainless steel 
 
- EL 3-part 18 - 21 U 
 
- AX wall-mounted housing, 3-part 
 
- Packaging unit
 
- 1 pc(s). 
 
- Net weight
 
- 0.5 kg
 
- Gross weight
 
- 0.528 kg
 
- Customs tariff number
 
- 83024110 
 
- EAN
 
- 4028177211872 
 
- ETIM 9
 
- EC000327 
 
- ECLASS 8.0
 
- 27409217 
 
- Product description
 
- 
TS Comfort handle, for TS, TS IT, SE, PC, IW, for lock inserts, RAL 7035