- Article no.:
- TS 8611045
- Version
- with lock insert, lock E1
- Product description
- As the handle does not take up any of the swivel range due to the folding technology, the door surface can be used for equipment in the optimal manner.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Supplied without key
- Mounting tip
- The handle adapter is required when fitting to TS, VX SE glazed door, PC lower door, IW designer door
- Note on Model No.:
- Only for use with VW, Audi, SEAT, SkodaAuto
- Suitable for enclosure type
- TS
- TS IT
- VX SE
- PC enclosure door
- IW
- TS 8 stainless steel
- SE stainless steel
- EL 3-part 18 - 21 U
- AX wall-mounted housing, 3-part
- Packaging unit
- 1 pc(s).
- Net weight
- 0.585 kg
- Gross weight
- 0.591 kg
- Customs tariff number
- 83024110
- EAN
- 4028177460911
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
TS Comfort handle, for TS, TS IT, SE, PC, IW, with lock insert, lock E1, RAL 7035