- Article no.:
- TS 8611340
- Version
- For semi-cylinder
- Product description
- As the handle does not take up any of the swivel range due to the folding technology, the door surface can be used for equipment in the optimal manner.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Color
- Matt, chromium-plated
- Mounting tip
- The handle adapter is required when fitting to TS, VX SE glazed door, PC lower door, IW designer door
- Lock
- Lock version: Prepared for the installation of semi-cylinders 40 or 45 mm total length (according to DIN 18 252) or safety and push-button lock inserts with a length of 40 mm
- Suitable for enclosure type
- TS
- TS IT
- VX SE
- PC enclosure door
- IW
- TS 8 stainless steel
- SE stainless steel
- EL 3-part 18 - 21 U
- AX wall-mounted housing, 3-part
- Packaging unit
- 1 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.597 kg
- Customs tariff number
- 83024110
- EAN
- 4028177243033
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
TS Comfort handle, for TS, TS IT, SE, PC, IW, for semi-cylinder, matt chrome