- Article no.:
- TS 8611370
- Product description
- For easy operation of the adjacent door from the outside if the handle on the inside is difficult to access due to pivoting frames or 19" installed equipment.
- Benefits
- The adjacent door can easily be converted at a later date using the drilling template enclosed. The handle on the inside is no longer required
- Color
- RAL 7035
- Supply includes
- Assembly components
- Mounting tip
- Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A
- Suitable for enclosure type
- TS
- Packaging unit
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.072 kg
- Customs tariff number
- 83015000
- EAN
- 4028177386617
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
TS Adjacent door latch, for TS