Mini-comfort handle for AE with cam

Article no.: SZ 2537000

Designed for the installation of commercially available 40 or 45 mm semi-cylinders as well as lock and push-button inserts with a length of 40 mm.

Article no.:
SZ 2537000
Version
For semi-cylinder
Product description
Designed for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.
Material
Die-cast zinc
Color
RAL 7035
Installation options
Vertical handle mounting from an enclosure height of 380 mm
Horizontal handle mounting from an enclosure width of 300 mm
From housing heights above 500 mm, the mini-comfort handle on the lower locking point can only be mounted horizontally
From housing heights above 600 mm, the mini-comfort handle on the lower locking point can be mounted vertically by rotating it through 180°
Suitable for enclosure type
AE with cam
Wall-mounted housing AE with cam
Basic AE with cam
Packaging unit
1 pc(s).
Net weight
0.559 kg
Gross weight
0.565 kg
Customs tariff number
83024110
EAN
4028177598126
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27189266
Product description
SZ Mini-comfort handle, for AE with double bit insert, for semi-cylinder
Documentation
Instructions