- Article no.:
 
- SZ 2535000
 
- Version
 
- C 
 
- Material
 
- Die-cast zinc 
 
- Supply includes
 
- Seal
with 2 keys  
- Note on Model No.:
 
- Not suitable for AE 1018.600 
 
- Lock
 
- Lock Insert: with cylinder insert, lock no. 3524 E 
 
- Suitable for enclosure type
 
- AE with cam, stainless steel 
 
- Basic AE with cam, stainless steel 
 
- One-piece console, console cover, stainless steel 
 
- Packaging unit
 
- 1 pc(s). 
 
- Net weight
 
- 0.13 kg
 
- Gross weight
 
- 0.14 kg
 
- Customs tariff number
 
- 83024110 
 
- EAN
 
- 4028177026933 
 
- ETIM 9
 
- EC000327 
 
- ETIM 8
 
- EC000327 
 
- ECLASS 8.0
 
- 27409217 
 
- Product description
 
- 
SZ T handle, version C, with lock cylinder insert, Lock no. 3524 E