- Article no.:
- SZ 2536000
- Version
- C
- Material
- Die-cast zinc
- Supply includes
- Seal
- Note on Model No.:
- Not suitable for AE 1018.600
- Lock
- Lock Insert: without lock cylinder insert
- Suitable for enclosure type
- AE with stainless steel cam 1.4301 (AISI 304)
- One-piece console, console cover, stainless steel
- Packaging unit
- 1 pc(s).
- Net weight
- 0.08 kg
- Gross weight
- 0.085 kg
- Customs tariff number
- 83024110
- EAN
- 4028177027145
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ T handle, version C, without lock cylinder insert