- Article no.:
- SZ 2572.010
- Version
- B
- Material
- Die-cast zinc
- Supply includes
- Seal
- Lock
- Lock Insert: without lock cylinder insert
- Suitable for enclosure type
- AX with cam
- E-box KX, carbon steel
- CX console
- CX Desk Unit
- CX One-Piece Console
- Packaging unit
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.112 kg
- Customs tariff number
- 83024110
- EAN
- 4028177037342
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27189266
- Product description
- SZ toggle handle without cylinder insert, for AX with cam lock
- Documentation
- Info sheet