- Article no.:
- SZ 8018982
- Model no.:
- WMQTKLS6
- Version
- Key-Locking
- Product description
- Lockable thumb turn handle for stainless steel WM enclosures
- Material
- Stainless steel 1.4404 (AISI 316L)
- Surface finish
- Brushed
- Supply includes
- Oil resistant gasket
Security lock - Packaging unit
- 1 pc(s).
- Net weight
- 0.399 lb
- Gross weight
- 0.399 lb
- Customs tariff number
- 7326909099
- UPC-Code
- 85782