L handles

Article no.: SZ 8018581

Model no.: WMLHPL

L handle for carbon steel WM enclosures with 3-point latching

Article no.:
SZ 8018581
Model no.:
WMLHPL
Version
Pad-Locking
Product description
L handle for carbon steel WM enclosures with 3-point latching
Material
Die-cast zinc
Surface finish
Powder-coated
Color
RAL 7022
Supply includes
Oil resistant gasket
Lock
Packaging unit
1 pc(s).
Net weight
3.086 lb
Gross weight
3.086 lb
Customs tariff number
7326908688
UPC-Code
83621
Documentation
Additional information
Info sheet