This item will be discontinued on: Apr. 30, 2021
Mini-comfort handle for 3-part EL
Article number: DK 7705.110
Designed for the installation of lock inserts and for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.
- Article number:
- DK 7705.110
- Version
- For lock inserts
- Product description
- Designed for the installation of lock inserts or for the installation of standard commercially available 40 mm or 45 mm semi-cylinders, as well as lock and push-button inserts.
- Material
- Die-cast zinc
- Color
- RAL 7035
- Note
- Lock inserts, type F: Replacement of the complete system only (handle including lock inserts)
- Suitable for enclosure type
- EL 3-part 3 - 15 U
- Packaging unit
- 1 pc(s).
- Net weight
- 0.45 kg
- Gross weight
- 0.489 kg
- Customs tariff number
- 83024110
- EAN
- 4028177324503
- ETIM 9
- EC000327
- ECLASS 8.0
- 27189266
- Product description
- DK Mini-comfort handle, For locking inserts, For EL, 3-piece, 15 U
- Documentation
- Instructions