Interlock kits Carbon steel

Article no.: TS 8611310

Model no.: DOOR INTERLOCK KIT F TS-FMDC

Article no.:
TS 8611310
Model no.:
DOOR INTERLOCK KIT F TS-FMDC
Product description
For safety locking of enclosures and bayed suites in conjunction with disconnect switches rated to less than 200 amps. Includes interlock activator part number 4912000. PS 4911000 and interconnecting rods required for bayed suites. Included with master flange mount disconnect TS 8.
Applications
Allen Bradley: 1494 F-M1/P1/S1 and 140 U-K-FCX04
Square D: 9422 A1
Siemens actuator for operating mechanism with Bowden cable (Max-Flex drives) for SENTRON series circuit-breakers (ED, FD, LD, JD, ...) US Model No.: FHOH, epoxy-coated steel, printed with ON/OFF in red/black
General Electric: TDA Type 1 and 2
Eaton Cutler Hammer C361/C371
Allen Bradley 140U
Packaging unit
1 pc(s).
Net weight
1.874 lb
Gross weight
2.116 lb
Customs tariff number
8301500000
EAN
4028177232778
UPC-Code
34654
Documentation
Instructions