Doors/Locks

Door, Internal

Various mounting options for filing and archiving documents and installing display or control instruments are available.

Door, Internal

System chassis 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Door, Internal

Support Strip for VX, TS, VX SE, TP, AX

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Door, Internal

Support Strip for AE/WM

To secure cable ducts, cable conduit holders, contact hazard protection covers, door fittings, cable clamping and attachments, etc.

Door, Internal

Carbon Steel Wiring Plan Pocket variable width

For mounting on the perforated door strip at any height. Variable in width and easily adjustable.

Door, Internal

Carbon Steel Wiring Plan Pocket for VX, TS, VX SE, PC, TP pedestal

Fastened to tubular door frames at any height.

Door, Internal

Plastic Wiring Plan Pocket

Affixed to an inside door surface.

Door, Internal

Wiring Plan Pocket with Transparent Pouch

With welded-on transparent pouch and self-adhesive backing.

Door, Internal

Punched door strip For AX stainless steel

For vertical attachment to the threaded bolts on the door, for securing mounting strips, system chassis 14 x 39 mm, door stay.

Door, Internal

Door stay for AX

To secure the door in the open position. Can be mounted without machining the enclosure.

Door, Internal

Door stay for AX Fiberglas Reinforced Polyester, Ex-enclosure Fiberglass Reinforced Polyester

To secure the door in the open position. Can be mounted without machining the enclosure.

Door, Internal

Door stay for WM

Door stay to secure door in open position.

Door, Internal

Door stay

Provides support to hold the door in place.

Door, Internal

Door stay for escape routes

In case of emergency, a conventional door stay may block a potential escape route. This stay is automatically released when pressure is applied, the door can be opened in both directions. When used in conjunction with 180° hinges, this door stay...

Door, Internal

Ride-up roller for TS, VX SE, PC

Lifts the door when heavy equipment is installed (e.g. cooling unit) as a closing aid.

Door, Internal

Utility tray for VX, TS, VX SE, TP, PC

For programming devices etc., prepared for mounting on the tubular frame. When required for servicing, it folds down quickly with a maximum support area, and after use is stowed away in a space-saving design.

Door, Internal

Wiring plan lectern for VX, TS, VX SE, TP, PC

Provides a working surface for wiring plans during maintenance work. The wiring plan lectern can be bayed depending on the door width. Mounting takes place on tubular door frame or on perforated door strip.

Door, Internal

Transport and mounting handle for VX, TS, VX SE

For safe installation and removal of the door and during relocation in the workshop.

Door, Internal

Spacers

Universal assembly component for all situations where spacing to the mounting level is required.

Door, Internal

Storage box

For secure storage and able to hold up to 10 CDs/DVDs.