Door stay for AX

Article no.: AX 2519.010

To secure the door in the open position. Can be mounted without machining the enclosure.

Article no.:
AX 2519.010
Product description
To secure the door in the open position. Can be mounted without machining on the housing.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Mounting tip
For installation in AX carbon steel only in conjunction with rail for interior fitting AX (2393.XXX)
Suitable for enclosure type
AX carbon steel
Packaging unit
1 pc(s).
Net weight
0.076 kg
Gross weight
0.086 kg
Customs tariff number
83024900
EAN
4028177938335
ETIM 9
EC002626
ETIM 8
EC002626
ECLASS 8.0
27189234
Product description
AX Door stay
Documentation
Info sheet