- Article no.:
- SZ 2310120
- Technical specifications
- 3.7 mm diameter hole on a 25 mm hole pattern
- Applications
- For securing
- Support Strips for AE
- Door stay for AE
- etc.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Nuts and serrated washers
- Length
- 1,138 mm( 44.8 ˝ )
- Installation options
- For vertical attachment to the threaded bolts on the door
- Suitable for enclosure type
- AE stainless steel
- Suitable for height
- = 1,200 mm( = 47.2 ˝ )
- Packaging unit
- 20 pc(s).
- Net weight
- 6.06 kg
- Gross weight
- 6.42 kg
- Customs tariff number
- 73269098
- EAN
- 4028177020962
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Perforated mounting strip, for AE in stainless steel, L: 1138 mm, sheet steel, zinc-plated